Learn the latest technologies around minimizing food contamination in an electrical installation and request samples.


Food processing facilities can present some of the biggest challenges from water ingress protection to corrosion protection. Learn how to maximize the life of your electrical system by using the latest products with stringent IP ratings and stainless steel and non-metallic materials.


Food Safety is the number one concern with food processing facilities. For that reason, ABB offers plant assessments and CEU accredited education modules that review electrical approaches to minimize food contamination and extend the life of the installations.
Laser Etched Conduit Bodies
Nooks and crevices can be breeding grounds for microbes. With Laser Etching (as opposed to stamping), you minimize these risks. Click video above to learn more.
- Marine-grade Type 316 stainless steel construction
- LU Conduit Body design can reduce inventory, replacing the need for LB, LL, LR, and L designs.
- UL Listed and CSA Certified
Anti-Microbial Solutions
Learn how silver ion technologies minimizes the risk of microbial contamination. Click video above to learn more.
- NSF certified suitable for food zone non-contact areas
- Technology reduces bacteria levels by up to 86% in the first 15 minutes and 99% in just two hours of contact with it surface.
- IP66-69 rated
- FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket

Smooth Stainless Cord Fittings
These NSF rated stainless cord fittings have no exposed threads outside of the enclosure minimizing risk for microbial contamination within threads. IP68 and IP 69 ratings make it ideal for washdown areas
- Stainless steel construction
- FDA Compliant EPDM seals
- Conforms to NSF-169-2012
- Smooth design and no exposed threads minimizes potential contamination points

Smooth SAM Liquidtight Fittings
These NSF rated stainless liquidtight fittings have no exposed threads outside of the enclosure minimizing microbial contamination within the threads. It's IP69 rating makes it ideal for washdown environments
- 316 Stainless steel
- Unique single piece design
- IP67, IP68, IP69 protection
- Smooth design and no exposed threads minimizes potential contamination points

Detectable Cable Ties
No one likes secret ingredients. The Ty-Rap® detectable cable ties and accessories from ABB incorporate a unique patented compound that can be detected by x-ray equipment, metal detectors and visual inspection equipment. Those products are particularly recommended for applications in food, pharmaceutical and other contamination-sensitive industries using detection systems, where cable tie installation residuals (cut tails) and/or accessories are not allowed in the finished product.
- Detectable by x-ray equipment
- Bright blue color allows easy visual detection
- Buoyant, polypropylene version available for use in liquid processing applications
- “The Grip of Steel” locking device offers superior performance

Anti-Microbial Wall Offsets
During washdown, the space between walls and enclosures can be a breeding ground for microbes. These wall offsets help create the space for adequate cleaning behind the enclosure while having anti-microbial properties to the offsets themselves.
- Made from AG+ FDA compliant material
- Contains silver ion technology to inhibit the growth of bacteria, fungus, and mold
- AG+ material was 99.9% effective at killing E. coli staphylococcus and salmonella on treated material surface compared to untreated

Powering Food & Beverage safety, productivity and consumer confidence
However it’s produced...baked, extracted, fried, frozen, pasteurized, seared, smoked, or juiced – food and beverage manufacturers have electrification solutions from ABB to enhance the productivity and safety of their operations and the trust and enjoyment of their customers.

Plant-to-plate planning for Food & Beverage productivity and safety
With food processing and handling one of the fastest-growing global industries in a $600 billion food and beverage market, now is the time to let ABB help your Food & Beverage plant execute a holistic plan to enhance productivity and safety.

It all adds up! The impact of recalls and outages in food & beverage production
Product contamination can have devastating results to the health of consumers and the bottom line to corporations. With over 3,000 deaths per year, and billions of dollars in associated costs with food recalls, how we design our electrical systems can make a difference. This white paper will explore 6 key areas to reduce your risks of food contamination.

Electrical Design Considerations to Maximize Food Safety
Food & Beverage is a complex and constantly changing industry. The need for innovative solutions that allow for faster changeovers, reducing downtime, and improving overall operations is essential to both food safety and washdown protection. Learn more about industry best practices, pitfalls to avoid and the latest technologies available to address productivity, environment, food safety, detectability and harmonization.

Smooth Stainless Cord Fittings
These NSF rated stainless cord fittings have no exposed threads outside of the enclosure minimizing risk for microbial contamination within threads. IP68 and IP 69 ratings make it ideal for washdown areas
- Stainless steel construction
- FDA Compliant EPDM seals
- Conforms to NSF-169-2012
- Smooth design and no exposed threads minimizes potential contamination points

Smooth SAM Liquidtight Fittings
These NSF rated stainless liquidtight fittings have no exposed threads outside of the enclosure minimizing microbial contamination within the threads. It's IP69 rating makes it ideal for washdown environments
- 316 Stainless steel
- Unique single piece design
- IP67, IP68, IP69 protection
- Smooth design and no exposed threads minimizes potential contamination points
Nonmetallic Solutions
Offering a complete end-to-end cable protection solution for indoor splash zone areas together with our smooth easy to clean over-extruded conduit
- IP69 rating provides maximum ingress protection NSF certified
- High resistance to cleaning agents and chemicals
- Efficient, space-saving assembly

Anti-Microbial Wall Offsets
During washdown, the space between walls and enclosures can be a breeding ground for microbes. These wall offsets help create the space for adequate cleaning behind the enclosure while having anti-microbial properties to the offsets themselves.
- Made from AG+ FDA compliant material
- Contains silver ion technology to inhibit the growth of bacteria, fungus, and mold
- AG+ material was 99.9% effective at killing E. coli staphylococcus and salmonella on treated material surface compared to untreated

Stainless Steel Liquidtight Fittings & Liquidtight Flexible Metal Conduit
Stainless steel construction of both fittings and conduit ensures corrosion resistance in extreme washdown environments, combined with reliable ingress protection.
- Proven performance of T&B Liquidtight Fittings with Stainless Steel 316 construction
- Flexible conduit features FDA approved PVC jacket material with Stainless Steel 316L core
- Ingress protection ratings aligned with industrial enclosures
CEU Credit Traning
This state CEU Accredited course will help you recognize the impact of food safety, define the rules of the FSMA, and identify food processing design considerations.

Plant Installation Product Assessment
Are issues with your electrical system limiting your profits?
The ABB Plant Installation Product Assessment is a no-cost, confidential service that helps food and beverage processors find and address existing and potential electrical issues.