Improve Pump & Compressor Systems
There’s a lot that goes in to powering pump and compressor systems. To handle it all, you need an effective and responsive motor to drive the compressor or pump and mechanically move the fluids, liquids, gases or slurries.
|
![]() |
Variable Frequency Drives
Variable frequency drives, or VFDs, are best used in applications where the speed of the fan or pump needs to be varied to deliver optimal air quality.
|

![]() |
Molded Case Circuit Breakers
GuardEon* by GE is the new low voltage molded case circuit breaker platform designed to work in tough, real-world applications, and is a smart, reliable and secure circuit breaker solution. Depending on the size of the motor, molded case circuit breakers can provide overcurrent protection. GuardEon circuit breakers have global ratings for both IEC and NEMA markets.
|
Contactors
Contactors, like GE’s Efficor*, make it possible to operate your pump and compressor system in myriad commercial and industrial environments and conditions. Because control and electrical rooms are often located where space can be limited and components hard to reach, contactors and other modular components allow for tool-free installation and in-the-field upgrades. They’re also designed to function in harsh and high-temperature environments.
|

Additional Products for Your Pump and Compressor Applications
This single unit incorporates contactors, switches, pilot lights and drive bypass functionality to control the pump or compressor.
|
Unlike fixed speed drives, fan and pump drives are optimized for variable torque drives and can monitor energy consumption to increase energy efficiency. Fan and pump drives can also detect broken fan belts and send appropriate notifications via communications protocols.
|
Manually switch motors on and off, and provide overcurrent (fuseless) protection against short circuit, overload and phase failures.
|
These components are critical to keep operators and maintenance personnel both aware and safe.
|
These components would be used where sensors are needed to alert the pump to turn on. Indicator lights are needed to alert operators and maintenance personnel about the status of the equipment.
|
These components can be used to disconnect power from an entire system.
|
Contact us
Contact us