There is a circuit breaker line that does it all.
There is a circuit breaker line that does it all.
A complete low-voltage line that doesn't force your customers to compromise reliability for protection.
GuardEon* MCCBLow-voltage molded case global circuit breaker (MCCB) platform, designed by users for global industry applications. |
Spectra RMS* MCCB15 to 1200A. These industrial SE150, SF250, SG600 and SK1200 breakers have a digital, solid state, RMS sensing trip system with field installable, front-mounted rating plugs. SG600 and SK1200 available with microEntelliGuard trip units. |
EntelliGuard* GLow-voltage power circuit breaker, available in 3- and 4-pole designs rated from 400A to 6000A, with fault interruption ratings up to 200kAIC. |
EntelliGuard* R RetrofillRetrofill existing metal frame breaker cubicles with an EntelliGuard G breaker. Offers the option to include the EntelliGuard TU Trip Unit. |
Trip Unit ToolkitFree software package that enables users to manage, monitor, test and customize the parameters present in the GE range of EntelliGuard, PremEon, microEntelliGuard trip units. |
Customer Solutions
. |
|