New Products
New Product Introductions (NPIs) are an extension of our continued commitment to introduce leading industry products and services. This page provides an overview of all our newly launched products and services.
April 2016 Product Releases
GuardEon*
A flexible, Global Platform.
GuardEon* by GE is the new low-voltage molded case circuit breaker family coming in 2016, designed by users for global industry applications. See why GuardEon offers exceptional performance and advanced safety features that support the performance of the next industrial era.
learn moreTrip Unit Toolkit
Insights today. Performance tomorrow.
The Trip Unit Toolkit is a free software package that enables users to manage, monitor, test and customize the parameters present in the GE range of EntelliGuard, PremEon, microEntelliGuard trip units. Its powerful and intuitive interface simple, easy access to manage functionality from startup and commissioning to maintenance and testing directly on your personl computer. Plus this software easily integrates with new or existing circuit breaker / trip unit installations.
learn moreLP33 Series II UPS - 15-100kVa, UL Version 208/120VAC
The GE Series LP33 Series II UPS System provides the user with highly reliable and efficient power protection, for the datacenter, industrial critical process, telecom, healthcare and transportation markets.
learn moreASTAT XB - Low Voltage Soft Starters
The GE ASTAT family of Low Voltage Soft Starters is pleased to welcome the new XB series in the power range from 18 to 200A, 7.5 to 110 kW at 400Vac, 10 to 180HP at 460Vac, with a wide voltage range of 200 to 575Vac.
learn moreASTAT XBm - Low Voltage Soft Starters
The ASTAT XBm is a Constant Current system with current measurement and control. Low Voltage Soft Starters in the power range from 18 to 200A, 7.5 to 110 kW at 400Vac, 10 to 180HP at 460Vac, with a wide voltage range of 200 to 575Vac.
learn moreEvolution E9000* AR
GE’s Industrial Solutions business is committed to providing solutions that help protect personnel. GE’s E9000 AR Motor Control Center (MCC) is tested per applicable sections of IEEE C37.20.7 Type 2 AR standard. E9000 AR will be available with the E9000 Arc Flash Mitigation (AFM) Units to help provide an extra margin of safety. This new product will be available June 2016.
learn more
January 2016 Product Releases
November 2015 Product Releases
SecoGear* Metal Clad Switchgear
SecoGear is rated for 5kV - 15kV applications, 1200A - 2000A and up to 40kA short circuit rating, and is designed to house GE’s SecoVac* VB2+ embedded pole vacuum circuit breakers. SecoGear is available in standard IEEE metal-clad construction.
Pro-Stock Spectra* Series Plug-in Switchboards
The Pro-Stock Spectra Series Switchboard is designed especially to address requirements of your small project needs. The compact unit combines the main service disconnect, the electrical distribution panel and the metering device compartment (optional) into one space-saving unit, delivering maximum installation opportunities, available to splice as many distribution panel sections as needed, feeding left or right. The Spectra Series ProStock Switchboard is a flexible solution with a combination of superior features design to meet the requirements of the project.
August 2015 Product Releases
GuardEon*
GuardEon* by GE is the new low-voltage molded case circuit breaker family coming in 2016, designed by users for global industry applications. See why GuardEon offers exceptional performance and advanced safety features that support the performance of the next industrial era.
EntelliGuard* R Retrofill
EntelliGuard R Retrofill provides a streamlined solution for customers looking to update their legacy circuit breakers with a new EntelliGuard G Breaker, and give their existing switchgear a new lease on life. In addition to providing a host of new features, the EntelliGuard R Retrofill solution offers the option to include the EntelliGuard TU Trip Unit for both arc flash protection and selectivity at the same time. The EntelliGuard R offers a means to increase reliability and enhance the protection of existing electrical systems. The leading GE advantages include the UL listing and GE-provided, easy-to-use field wiring diagrams.
Dual Function Circuit Interrupter (DFCI)
The 2014 National Electric Code (NEC**) has mandated Ground Fault and Arc Fault Circuit protection on 15A and 20A kitchen and laundry circuits. General Electric's Dual Function Circuit Interrupter (DFCI) meets these requirements.
Ground Fault Circuit Interrupter with Self-Test (GFCI)
The National Electrical Code requires Ground Fault Circuit Interrupter (GFCI) protection of receptacles located outdoors, in bathrooms, garages and spa areas. This applies not only to new construction, but also to existing homes. The GFCI circuit interrupter provides protection against overloads, short circuits and ground faults. It detects very low levels of electrical current leakage (ground faults), and acts quickly to shut off power, preventing serious shock.
April 2015 Product Releases
SecoVac* R Retrofill Vacuum Circuit Breaker
The GE SecoVac* R Retrofill vacuum circuit breaker is designed to easily replace vacuum circuit breakers in existing switchgear in systems up to 15kV maximum rated voltage. It is a streamlined solution to update legacy circuit breakers with smart design features such as a simplified mechanism, which reduces maintenance time for customers.
January 2015 Product Releases
SecoBloc* OEM Modules
Designed specifically for use by OEM Switchgear manufacturers building IEEE metalclad designs, SecoBloc OEM Modules offer greater configuration flexibility than is provided by traditional full height sections.
SecoVac* VB2+ Vacuum Circuit Breaker
The GE SecoVac VB2+ vacuum circuit breaker is designed by GE's Industrial Solutions business for application in AC power systems up to 15kV maximum rated voltage, and is used for controlling and protecting electrical equipment in industrial, mining, power plants and substation applications.