Contact

Header Top Menu

US Electrification
ABB-free@home
ABB

ABB-free@home

With ABB-free@home™, your entire home can be controlled with switches by touch or voice control via a smartphone, tablet, or computer. Climate, lighting, door communication and entertainment can be operated separately or together. Bedroom or kitchen lights can be turned on with the touch of a button while you are still in bed. 

LEARN MORE

ABB-free@home™ combines all the useful functions of comfortable home automation that is easy to understand. Less effort is required during commissioning. Thus, saving valuable time and making daily life easier. 
 
Comfortable and user-friendly
With ABB-free@home™, your entire home can be controlled with switches by touch or voice control via a smartphone, tablet, or computer. Climate, lighting, door communication and entertainment can be operated separately or together. Bedroom or kitchen lights can be turned on with the touch of a button while you are still in bed. 
 
Everything is possible
The ABB-free@home™ app can be used with conventional operating systems: iOS and Android. Additional software is not required. Settings and adjustments are easy to make via computer or tablet with an HTML5, independent of platform. Global access to the ABB-free@home™ system is accessible via the MyBuildings portal which allows you to control and view the status of your home – no matter where you are in the world.
 
Free and flexible
ABB-free@home™ options can be fully customized to your needs. This allows your home automation to be easily adapted to your lifestyle.
 
 

Features

 
Climate
With ABB-free@home™, room temperature can be automated based on your daily routines which results in increased energy efficiency.
 
Lighting
With ABB-free@home™, you can switch and dim lights as normal but also set pre-defined dimming options and light scenes. Additionally, lights can be controlled individually or as a group. Through the integration of Philips Hue LED, RGB LEDs can be controlled through the same system.
 
Door communication
Say welcome to your guests. ABB-free@home can be easily integrated into ABB Welcome via the ABB-free@home Touch panel. This allows one display as a central point of operation for all building functions including door communication. It also provides the configuration of “Welcome scenes” that can be triggered upon the arrival of a visitor. 
 
Safety
Your safety is a priority. With ABB-free@home, you can activate a presence simulation while away from home. ABB-free@home also sends push-notifications to allow you to call the police in the event of an emergency. 
 
Scene control
Creating or changing scenes is easy with ABB-free@home. An intelligent assistance function in the app helps to assemble the desired functions. Activation transforms a living room in a matter of seconds to welcome guests or create a relaxing environment.
 
Remote control with MyBuildings portal
The MyBuildings portal makes remote access and control easier than ever. It bridges the ABB-free@home system with your smart phone, tablet or computer via an internet connection. The communication between MyBuildings portal, the ABB-free@home system and the device is encrypted by TLS.
 
 
Voice control
Controlling your home becomes even easier. ABB-free@home can be controlled easily via voice commands. Very simple, without having to learn special commands and without laborious configuration. The user can interact with the system intuitively, as if he or she was speaking with another person. The system understands commands like “Switch on all lights!” and even responds by saying “Okay. All lamps have been switched on.” It can also respond to the user’s questions such as “Are the lights still on?” The voice control is initiated by pushing the microphone button on the user interface of the ABB-free@home app.
 
Integration of third party products and services
ABB-free@home allows the integration of 3rd party products and services. The scope is steadily growing. Soon ABB-free@home will support the integration of the Sonos wireless home and sound system, and Amazon’s cloud-based voice service Alexa. This enables users of ABB-free@home to control home functions such as light and heating by giving voice commands without the necessity of reaching for the smart phone. Furthermore, thanks to the integration of Sonos, music can now be seamlessly integrated into scenes and controlled through sensors, touch panels, and the ABB-free@home App.
 
Geofencing
The Geofencing function makes it possible to trigger actions in the house when entering or exiting locations. This, for example, makes it possible to trigger an everything-off scene when all residents have left the house, or to turn on the heating as soon as you leave work so that your home is warm and cozy when you arrive.
 
Logic functions
The ‘Actions’ menu enables intelligent combination of  different processes, using ‘if… then’ logic. If a light is switched on while no one is at home, send a notification on my phone. This is your home thinking alone. 
 
Presence simulation
Always a good feeling. The presence simulation of ABB-free@home records the weekly sequence of the devices. This means that its response can be exactly the same whether the residents are present or absent. The function can be activated and changed by the residents from anywhere. Whether on a business trip, on holiday or while shopping around the corner. With the app on the smartphone, remote control and a safety check of the entire home is possible from anywhere in the world. 

Contact us

Contact us
icon-mail
icon-pin