ZTE Series - Standard (Open), Delayed or Closed transition
The ZTE Series automatic transfer switch (ATS) is ideal for use in today's 7x24 service centers, data warehouses and critical healthcare facilities. These mission critical sites demand more than just continuity of power, and the ZTE meets these challenges.
Poor power quality damages equipment and increases maintenance costs. Inherent power problems stay hidden when testing is ineffective or incomplete. Going beyond source switching and addressing the issues of complete power quality requires a whole new level of ATS capability. The ZTE Series ATS is ideal for use in this environment.
Configurations
ZTE Series, Standard (Open) Transition
The GE Zenith ZTE standard (open) transition transfer switches go beyond just source switching. Integral metering and communications, high-level diagnostics and superlative flexibility make the ZTE a perfect solution for today?s mission critical source switching.
ZTED Series, Delayed Transition
The ZTED - Delayed Transition transfer switch offers the same features as the ZTE with the addition of an adjustable time delay in the centered "off" position. This delay allows motor loads to coast down and transformer field to decay; ensuring inductive loads are re-energized after transfer with only normal inrush starting currents.
ZTECT Series, Closed Transition
The ZTED - Delayed Transition transfer switch offers the same features as the ZTE with the addition of a high-speed drive system, which ensures the overlap of the normal and alternate sources is less than 100 milliseconds. When one source is not within normal limits, such as during a power outage, the ZTECT automatically operates in delayed transition mode.
Features and Benefits
- Robust switching mechanisms
– Ratings 40 to 4000 amperes
– 2, 3 or 4 poles
– Open type, NEMA 1, 3R, 4, 4X and 12 enclosures
– 120 to 600 VAC, 50 or 60 Hz
– Suitable for emergency and standby applications on all classes of load, 100% tungsten rated through 400 amps
– UL 1008 listed at 480 VAC - - UL 1008 7th edition standard
– CSA C22.2 No. 178 certified at 600 VAC
– Seismic certified to IEEE-693-2005 at HIGH level with 2.5 amplification factor
– Seismic certified to IBC-2006 at Ip=1.5 for z/h less than or equal to 1
– Seismic certified to OSHPD using testing standard ICC-ES AC-156
– ISO 9001 certified manufacturing plant
– UL 3-cycle (unconditional) short circuit withstand & close ratings
– OSHPD seismic qualifications - Advanced user interface & controls
– Color graphical display with built-in Help menus
– System status LEDs and menu-driven soft keys
– Dedicated control and navigational pushbuttons
– Front accessible USB programming port
– Password protected control switches - Built-in power quality metering
– 3-phase current, including neutral, voltage, power, energy, frequency and harmonics (THD)
– 20 Channel Data Logger with sampling rates user-configurable from 1 cycle to 60 minutes - Enhanced connectivity
– Built-in RS-485 serial and RJ-45 Ethernet
– Open protocols - Modbus RTU and TCP/IP
– User-configurable data map
– Download of event, waveform, and data log to PC
– Customized control logic using GE FlexLogic
– Local/remote configuration via EnerVista MX350 Setup software
– Plug-and-play PC monitoring and control using EnerVista Viewpoint Monitoring software - Diagnostics & event recording
– Power source anomaly events recorder
– Detailed transfer event reporting
– Local storage of 256 time-stamped events with 1 ms resolution
– User-configurable alarms - Flexible feature assignment
– Field modification of control features
– User-configurable load control contacts
– Reduced commissioning delays from incorrect configuration - Reliability
Durable solenoid ATS operated mechanisms and robust electronics, tested for severe EMC and environmental conditions - Third-Party Certifications
UL 1008 and CSA 22.2 Certifications, CE Marking, Seismic testing and certification to IBC 2003 - Ease of Operation
Intuitive, color graphical display with built-in Help functions - Advanced Troubleshooting
High-speed event log and data logging - Diagnostics
Advanced system troubleshooting and event reporting - Low Cost Installation & Quick Commissioning
Built-in networking for reduced hardwiring, centrally located customer connections; simple field modification of features without need for factory service - Flexible & Expandable for Changing Site Needs
Modular, expandable I/O and field-upgradeable features for maximum flexibility - Power Quality Metering
True PQ metering, including waveform, harmonics and high-speed event capture - Simple & Low-Cost Facility Integration & Monitoring
Built-in networking, customizable User Data Map, and plug-and-play monitoring using EnerVista Viewpoint Monitoring software
Service Offering
- GE Power Quality is a global leader in innovative technology, service and support to the power quality industry
- 75 Factory-Direct Power Quality field service engineers
- Over 150 Factory Authorized Service Centers throughout North America and International
- Remote Monitoring and Diagnostics
- Project Management
- Retrofit, upgrades, and preventative maintenance
- Toll-Free 7x24 Customer Service call center @ 1-800-637-1738
- For replacement parts, call 1-800-637-1738, or eMail gezc.parts@ge.com
- For extended warranty and full-coverage service contracts, call 1-800-637-1738 or email pq.servicecontracts@ge.com