Contact

Header Top Menu

US Electrification
Carlon Electrical Non-Metallic Tubing (ENT)
ABB

Carlon Electrical Non-Metallic Tubing (ENT)

Carlon® ENT is a light, flexible and strong non-metallic raceway system for use in walls, floors and non-plenum ceilings.

Features
 
Fast Installation - Light and strong Carlon ENT is free of sharp edges for faster installation and lower installed costs.
 
Easy Pull - Conductors easily push through the raceway of Carlon ENT up to about 50 feet.
 
Won't Rust or Conduct Current - Because Carlon ENT doesn't include metal, it doesn't corrode and will not conduct electricity.
 
 

Contact us

Contact us
icon-mail
icon-pin