Contact

Header Top Menu

US Electrification
Carlon Enclosures & Junction Boxes
ABB

Carlon Enclosures & Junction Boxes

Rugged Carlon® junction boxes and NEMA enclosures offer all the corrosion resistance and physical properties you need for applications ranging from the industrial floor to direct burial.

Features

NEMA Rated -Junction boxes are available in NEMA Type 4/4X and 6P ratings.

Non-Metallic - Carlon enclosures use no metal and will not corrode. They are also strong, light weight and easy to install.

 

Products

  • Circuit Safe Enclosure Accessories
  • Circuit Safe JIC Enclosures
  • Circuit Safe NEMA Enclosures
  • Circuit Safe Push Button Enclosures
  • Himeline Enclosures
  • Carlon Non-Metallic Junction Boxes
  • Slack & Splice Enclosures

Contact us

Contact us
icon-mail
icon-pin