Contact

Header Top Menu

US Electrification
Cable Glands
ABB

Cable Glands

Armored & Non-Armored Cable Glands
 
Our combined range offers high-specification protective cable glands suitable for specific harsh conditions, including high or extreme temperature ranges, oil... More
Armored & Non-Armored Cable Glands
 
Our combined range offers high-specification protective cable glands suitable for specific harsh conditions, including high or extreme temperature ranges, oil exposure, UV exposure, food & beverage use or highly corrosive environments. Solutions are also readily available for a broad range of general purpose uses.
 
Features
 
Meet and exceed global specifications for IEC and NEC wiring standards, ABB cable glands also meet global certification requirements. Customers can refer to our Technical Data Sheets to determine which global certification standards, such as ATEX, IECEx, UL and CSA, along with specific regional standards and various marine approvals our products meets.
 
 

Hazardous area cable glands
ABB hazardous area cable glands are designed and manufactured to meet the demands of rigorous and arduous operating environments in addition to ATEX and IECEx standards.

C1 Series - Double Compression cable glands
ATEX/IECEx Metallic cable glands for armored cable offering a double compression configuration. Wire, braid, and tape armored cable
ST – Star Teck Series
Jacketed metal-clad cable fittings for hazardous locations. ST is the original STAR TECK® fitting for Teck and ACWU cable
C2 Series - Single Compression cable glands
ATEX/IECEx Metallic cable glands for circular non-armored cable offering a multiple range seal configuration.
STAR TECK® STX
STAR TECK® STX is the original STAR TECK® fitting for hazardous locations.
C2F Cable Glands
ATEX/IECEx Metallic cable glands for flat non-armored cable.
C3 Series - Single Compression cable glands
ATEX/IECEx Metallic cable glands for non-armored cable offering a single compression configuration.
C4 Series - Compound Barrier cable glands
Kopex-Ex Ex d e Metallic cable glands for non-armored cable offering a compound barrier seal for Ex e and Ex d applications
C5 Series - Compound Barrier cable glands
ATEX/IECEx Metallic cable glands for armored cable offering a compound barrier seal for Ex e and Ex d applications.
C6 Series - Single Compound EMC cable glands
ATEX/IECEx Metallic cable glands for circular shielded or screened non-armored cable offering a multiple range seal configuration.
C6 Series - Single Compound EMC cable glands
ATEX/IECEx Metallic cable glands for flat shielded or screened non-armored cable.

Industrial Cable Glands
Available in stainless steel, nickel-plated brass, aluminum or nylon, our cable glands are available in a variety of thread types, shapes and hole configurations. Self-grounding varieties are available, along with a full array of accessories.

BCG Series - Nickel Plated General Purpose cable glands
Brass, general-purpose cable glands. Nickel-plated brass cable glands for general purpose use, OEM, industrial and commercial applications.
NCGS Nylon Cable Gland
Nylon cable glands for general purpose usage, with added spiral strain relief to alleviate acute cable bending.
NSG Cable Gland series
General-purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO...
NPG Quick Connect™ Series cable glands
Quick Install Cable Gland - NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up...
SCG Series - Stainless Steel General Purpose cable glands
Stainless Steel 316L, general-purpose cable glands. OEM, industrial and commercial applications, where a high level of corrosion resistance may be required.

Contact us

Contact us
icon-mail
icon-pin