Contact

Header Top Menu

US Electrification
C1 Series - Double Compression
ABB

C1 Series - Double Compression

Wire, braid, and tape armored cable

Features

  • Double compression, inner cable and outer sheath
  • Wide cable clamping range
  • Good corrosion resistance
  • Operating temperature range (normal use): -40ºC to +100ºC (-40°F to +212°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
 

Material

Nickel plated brass or Stainless steel 316L
Chloroprene or Silicone Seals
 

Suitable for use with:

  • SWA (Steel Wire Armoured),
  • SWB (Steel Wire Braid) 
  • AWA (Aluminium Wire Armoured)
  • STA (Steel Tape Armoured)
 

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Machine building
  • Heat tracing
 

Contact us

Contact us
icon-mail
icon-pin