Contact

Header Top Menu

US Electrification
C2 Series - Single Compression
ABB

C2 Series - Single Compression

Features

  • Multiple layered seals for wide clamping range
  • Good corrosion resistance
  • Safe operating temperature range: -40ºC to +100ºC (-40 to +212°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
 

Material

Nickel plated brass or Stainless steel 316L
Chloroprene seals
 
Suitable for use with Circular non-armoured cable
 

Applications

  • Suitable for Ex d, Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Machine building
  • Heat tracing

Contact us

Contact us
icon-mail
icon-pin