Contact

Header Top Menu

US Electrification
C2F Series - Flat Compression
ABB

C2F Series - Flat Compression

Kopex-Ex Ex e flat cable gland
ATEX/IECEx Metallic cable glands for flat non-armoured cable.
 

Features

  • Shaped seal for flat cables
  • Good corrosion resistance
  • Increased safety Ex e
  • Safe operating temperature range: -60ºC to +80ºC
  • IP66 - IP68 rating (5-Bar 30 mins)
 

Material

Nickel plated brass or Stainless steel 316L
Silicone seals
 

Suitable for use

  • Filled flat 
  • Twin and earth
  • Heat trace
 

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Machine building
  • Heat tracing

Contact us

Contact us
icon-mail
icon-pin