Contact

Header Top Menu

US Electrification
C3 Series - Single Compression
ABB

C3 Series - Single Compression

Ex d e single compression cable gland
 
ATEX/IECEx Metallic cable glands for non-armoured cable offering a single compression configuration.

Features

  • Single compression
  • Wide cable clamping range
  • Good corrosion resistance
  • Safe operating temperature range: -40ºC to +100ºC (-40 to +212°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
 

Material

Nickel plated brass or Stainless steel 316L
Chloroprene or Silicone Seals
 

Suitable for use

Heavy duty circular non-armoured
 

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Power distribution

Contact us

Contact us
icon-mail
icon-pin