Contact

Header Top Menu

US Electrification
C5 Series - Compound Barrier
ABB

C5 Series - Compound Barrier

Wire, braid and tape armored cable
 
Kopex-Ex Ex d e Metallic cable glands for armoured cable offering a compound barrier seal for Ex e and Ex d applications.

Features

  • Compound barrier inner seal with outer compression seal
  • Wide cable clamping range
  • Good corrosion resistance
  • Safe operating temperature range: -60 to +100°C (-76 to +212°F)
  • IP66 rated 
 

Material

Nickel plated brass or Stainless steel 316L
Chloroprene or Silicone Seals
 

Suitable for cable types

  • SWA (Steel Wire Armoured)
  • SWB (Steel Wire Braid)
  • AWA (Aluminium Wire Armoured)
  • STA (Steel tape Armoured)
 

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Power distribution
  • Machine building
 

Contact us

Contact us
icon-mail
icon-pin