Contact

Header Top Menu

US Electrification
C6 Series - Single Compound EMC
ABB

C6 Series - Single Compound EMC

Ex d e Single compression EMC metric cable gland 
 
ATEX/IECEx Metallic cable glands for circular shielded or screened non-armoured cable offering a multiple range seal configuration.
 

Features

  • Multiple layered seals for wide clamping range
  • Good corrosion resistance
  • Multiple screening contacts for increased continuity
  • Safe operating temperature range: -40°C to +80°C (-20°F to +212°F)
  • IP66 and IP68 (5 bar 30 mins) rating
 

Material

Nickel plated brass or Stainless steel 316L
Chloroprene seals
 

Suitable for cable types

  • Braided Screened
  • Coax
  • Tape shielded 
 

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and instrumentation
  • Speed controllers and sensors

Contact us

Contact us
icon-mail
icon-pin