Contact

Header Top Menu

US Electrification
C6F Series - EMC Flat Compression cable glands
ABB

C6F Series - EMC Flat Compression cable glands

flat and heatrace cable
 
Kopex-Ex Ex e Flat Cable Gland for flat shielded or screened non-armored cable.

Features

  • Shaped seal for flat cables
  • Good corrosion resistance
  • Multiple screening contacts for increased continuity
  • Increased safety Ex e
  • EMC Contact to Maintain Shielding Continuity
  • Safe operating temperature range: -60°C to +140°C (-76°F to +284°F)
  • IP66 & IP68 (5 bar 30 mins) rating
 

Material

Nickel plated brass or Stainless steel 316L
Silicone seals
 

Suitable for cable types

  • Filled flat
  • Twin and earth
  • Heat trace
 

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Screened instrumentation 
  • Heat tracing systems

Contact us

Contact us
icon-mail
icon-pin