Contact

Header Top Menu

US Electrification
Hazardous area cable glands
ABB

Hazardous area cable glands

 
Whether it is data cables from a gas detector or the cable protection on a power transmission unit, ABB hazardous area cable glands are designed and manufactured to meet the demands of rigorous and... More
 
Whether it is data cables from a gas detector or the cable protection on a power transmission unit, ABB hazardous area cable glands are designed and manufactured to meet the demands of rigorous and arduous operating environments in addition to ATEX and IECEx standards.
 
ABB’s hazardous area cable glands are suitable for use with a range of cable types on applications such as:
 
  • Skids
  • Control boxes
  • Motors
  • Lighting
Hazardous area cable glands
C1 Series - Double Compression cable glands
ATEX/IECEx Metallic cable glands for armored cable offering a double compression configuration. Wire, braid, and tape armored cable
ST – Star Teck Series
Jacketed metal-clad cable fittings for hazardous locations. ST is the original STAR TECK® fitting for Teck and ACWU cable
C2 Series - Single Compression cable glands
ATEX/IECEx Metallic cable glands for circular non-armored cable offering a multiple range seal configuration.
C2F Cable Glands
ATEX/IECEx Metallic cable glands for flat non-armored cable.
C3 Series - Single Compression cable glands
ATEX/IECEx Metallic cable glands for non-armored cable offering a single compression configuration.
C4 Series - Compound Barrier cable glands
Kopex-Ex Ex d e Metallic cable glands for non-armored cable offering a compound barrier seal for Ex e and Ex d applications
C5 Series - Compound Barrier cable glands
ATEX/IECEx Metallic cable glands for armored cable offering a compound barrier seal for Ex e and Ex d applications.
C6 Series - Single Compound EMC cable glands
ATEX/IECEx Metallic cable glands for circular shielded or screened non-armored cable offering a multiple range seal configuration.
C6 Series - Single Compound EMC cable glands
ATEX/IECEx Metallic cable glands for flat shielded or screened non-armored cable.

Contact us

Contact us
icon-mail
icon-pin