Contact

Header Top Menu

US Electrification
Industrial Cable Glands
ABB

Industrial Cable Glands

Supported by global certifications and our commitment to quality and research, ABB offers industrial cable glands for a broad array of applications anywhere you need them.

 

With varieties designed... More

Supported by global certifications and our commitment to quality and research, ABB offers industrial cable glands for a broad array of applications anywhere you need them.

 

With varieties designed to withstand wet or dry locations, indoor or outdoor use and corrosive conditions, ABB offers a general purpose industrial gland to meet your need. Backed by thorough testing, ABB glands meet or exceed regulatory and certification standards, no matter where on the globe you need to use them. Cable glands provide sealed entry into enclosures, motors, panels or any other device, limiting the ingress of water and dust. Regardless of the configuration, ABB’s high quality standards help to extend system life and minimize downtime. Available in stainless steel, nickel-plated brass, aluminum or nylon, our cable glands are available in a variety of thread types, shapes and hole configurations. Self-grounding varieties are available, along with a full array of accessories.
 
Industrial Cable Glands
BCG Series - Nickel Plated General Purpose cable glands
Brass, general-purpose cable glands. Nickel-plated brass cable glands for general purpose use, OEM, industrial and commercial applications.
NCGS Nylon Cable Gland
Nylon cable glands for general purpose usage, with added spiral strain relief to alleviate acute cable bending.
NSG Cable Gland series
General-purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO...
NPG Quick Connect™ Series cable glands
Quick Install Cable Gland - NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up...
SCG Series - Stainless Steel General Purpose cable glands
Stainless Steel 316L, general-purpose cable glands. OEM, industrial and commercial applications, where a high level of corrosion resistance may be required.

Contact us

Contact us
icon-mail
icon-pin