Contact

Header Top Menu

US Electrification
NCG Series
ABB

NCG Series

Nylon cable glands for general purpose usage, with added spiral strain relief to alleviate acute cable bending.

Features

  • Low profile cable glands
  • Wide cable clamping range
  • Corrosion resistant
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
  • Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
 

Material

  • Halogen free nylon construction
  • Available in black, grey and light grey
  • Chloroprene seals
 

Suitable for use

  • Non-Armoured
  • Portable
  • Tray
 

Applications

  • General Purpose
  • Panel building
  • Light fixture  & housings
  • Machine building

Contact us

Contact us
icon-mail
icon-pin