Contact

Header Top Menu

US Electrification
NPG Quick Connect Series cable glands
ABB

NPG Quick Connect Series cable glands

Quick Install Cable Gland
 
NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up installation.

Features

  • Single Piece (No locknut required)
  • Fast and simple to install
  • Low internal profile
  • Corrosion resistant
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
  • Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
  • IP66 - IP68 (5 bar 30 mins) rating
 

Material

Halogen free nylon (PA6) construction Available in Black, Grey and Light Grey
Chloroprene seals
 

Suitable for use

  • Non-Armoured
  • Portable
  • Tray
 

Applications

  • General purpose use
  • Ideal for panel builders and volume installers

Contact us

Contact us
icon-mail
icon-pin