Contact

Header Top Menu

US Electrification
NSG Series
ABB

NSG Series

General purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO applications.

Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Full length busing seal, protects cable
  • Corrosion resistant
  • Operating temperature range (normal use): -34ºC to +105ºC (-29°F to +221°F)
  • Type 4x or 6 (With 5262 Series Sealing Rings)
  • NFPA 70 (ANSI)
  • Wet and Dry Locations
 

Material

  • Halogen free Nylon construction
  • Thermoplastic elastomer sealing ring
  • Nylon retaining ring
 

Suitable for use

  • Non-Armoured
  • Portable

 

Applications

  • General Purpose
  • Machine building
  • Maintenance and repair

Contact us

Contact us
icon-mail
icon-pin