Contact

Header Top Menu

US Electrification
SCG Series - Stainless steel general purpose cable glands
ABB

SCG Series - Stainless steel general purpose cable glands

Stainless Steel 316L, general purpose cable glands
 
Stainless steel cable glands for general purpose use, OEM, industrial and commercial applications, where a high level of corrosion resistance may be required.

Features

  • Low profile compact cable glands
  • Wide cable clamping range
  • Excellent corrosion resistance
  • Ideal for wet locations
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
  • Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
  • NEMA 4
 

Material

Stainless steel 316L construction
Chloroprene seals
 

Suitable for use 

  • Non-Armoured
  • Portable
  • Tray
 

Applications

  • General purpose
  • Panel building
  • Light fixture and housings
  • Machine building
  • Waste treatment

Contact us

Contact us
icon-mail
icon-pin