Contact

Header Top Menu

US Electrification
ST – Star Teck Series
ABB

ST – Star Teck Series

Jacketed metal-clad cable fittings for hazardous locations

ST is the original STAR TECK® fitting for Teck and ACWU cable

Features

  • Excellent pullout strength
  • Robust metallic construction
  • Quick and easy installation without disassembly
  • “Pop-on” fitting (no dis-assembly) saves installer time
  • Provides grounding continuity of cable armour
  • Splined gland and gripping features for ease of installation
  • Safe operating temperature range: -40ºC to +90ºC (-40°F to +194°F)
  • Type 4/4x IP rating

Material

  • Copper free aluminium construction,
  • Zinc Plating Steel, Stainless Steel construction available

Suitable for use with Teck and ACWU cable

Applications

  • Provides means for passing jacketed metal clad cables through a bulkhead or enclosure in industrial and hazardous areas
  • Oil and Gas Industry, Chemical and Industrial markets
  • Construction and installation zones where metal clad cables are specified

Contact us

Contact us
icon-mail
icon-pin