Contact

Header Top Menu

US Electrification
Cable Glands & Cord Connectors
Industrial Solutions

Cable Glands & Cord Connectors

 
Hazardous and Industrial Cable Glands
Cable Glands & Cord Connectors
BCG Series - Nickel Plated General Purpose cable glands
Brass, general-purpose cable glands. Nickel-plated brass cable glands for general purpose use, OEM, industrial and commercial applications.
ST – Star Teck Series Fittings
Jacketed metal-clad cable fittings for hazardous locations. ST is the original STAR TECK® fitting for Teck and ACWU cable
C1 Series - Double Compression cable glands
ATEX/IECEx Metallic cable glands for armored cable offering a double compression configuration. Wire, braid, and tape armored cable
C2 Series - Single Compression cable glands
ATEX/IECEx Metallic cable glands for circular non-armored cable offering a multiple range seal configuration.
NCGS Nylon Cable Gland
Nylon cable glands for general purpose usage, with added spiral strain relief to alleviate acute cable bending.
NSG Cable Gland series
General-purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO...
STAR TECK® STX
STAR TECK® STX is the original STAR TECK® fitting for hazardous locations.
C2F Cable Glands
ATEX/IECEx Metallic cable glands for flat non-armored cable.
NPG Quick Connect™ Series cable glands
Quick Install Cable Gland - NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up...
C3 Series - Single Compression cable glands
ATEX/IECEx Metallic cable glands for non-armored cable offering a single compression configuration.
SCG Series - Stainless Steel General Purpose cable glands
Stainless Steel 316L, general-purpose cable glands. OEM, industrial and commercial applications, where a high level of corrosion resistance may be required.
C4 Series - Compound Barrier cable glands
Kopex-Ex Ex d e Metallic cable glands for non-armored cable offering a compound barrier seal for Ex e and Ex d applications
C5 Series - Compound Barrier cable glands
ATEX/IECEx Metallic cable glands for armored cable offering a compound barrier seal for Ex e and Ex d applications.
C6 Series - Single Compound EMC cable glands
ATEX/IECEx Metallic cable glands for circular shielded or screened non-armored cable offering a multiple range seal configuration.
C6 Series - Single Compound EMC cable glands
ATEX/IECEx Metallic cable glands for flat shielded or screened non-armored cable.

Contact us

Contact us
icon-mail
icon-pin