NSG Series
General purpose nylon cable glands ideal for installations such as robot manufacturers, packaging equipment, machine tool building, and other industrial OEM and MRO applications.
Features
- Large cable clamping range
- Liquid tight mechanical grip
- Full length busing seal, protects cable
- Corrosion resistant
- Operating temperature range (normal use): -34ºC to +105ºC (-29°F to +221°F)
- Type 4x or 6 (With 5262 Series Sealing Rings)
- NFPA 70 (ANSI)
- Wet and Dry Locations
Material
- Halogen free Nylon construction
- Thermoplastic elastomer sealing ring
- Nylon retaining ring
Suitable for use
- Non-Armoured
- Portable
Applications
- General Purpose
- Machine building
- Maintenance and repair
Contact us
Contact us