Skip to main content

Rigid Cable & Conduit Systems

ABB Rigid fittings and cable protection systems, offered under a number of brand names, are made to the highest quality standards and can be developed to meet any customer requirement.

ABB an industry innovator for more than 100 years, offers conduit systems and cable protection solutions for every electrical need, from the most basic requirements to the most sophisticated, in all price ranges and  all specified materials, from the smallest jobs to the largest projects.
 

Main benefits
  • Global approvals and certifications including UL, CSA, IEC/EN, CE, RoHS and WEEE
  • Widest range of trade sizes in the industry from 1/2" to 6"
  • Consistent Performance:  Made to exacting specifications, are consistently right for the job, the first time and every time.
  • ABB Rigid cable protection system provide long-lasting service in commercial, industrial and residential construction.
     
Ocal® Corrosion-resistant conduit systems represent a complete corrosion protection package for your entire conduit system. With Ocal® PVC-coated conduit and fittings, you…
ABB Installation Products pioneered many industry-standard rigid fittings including Chase® nipples and Erickson® couplings. The innovation continues with BlueKote® conduit…