T&B Rigid Conduit &Fittings
Industrial sand cast aluminum Form 9 conduit bodies. Made of copper-free aluminum alloy, the new Form 9 line is available in all the most common styles and trade sizes used in the electrical industry. In conjunction with the existing Form 7 style, ABB now offers a complete sand cast aluminum conduit bodies package.
Features & Benefits
- High-performance castings offer a smooth surface inside and out.
- Stainless steel hardware for additional corrosion protection.
- Covers are interchangeable with most competitors’ Form 9 aluminum covers.
Contact us
Contact us