Contact

Header Top Menu

US Electrification
Ty-Rap Cable Ties
ABB

Ty-Rap Cable Ties

Innovative design and engineered materials make Ty-Rap® cable ties the perfect fastening solution where performance really matters. Often imitated but never equaled, Ty-Rap cable ties provide superior performance in any application. The complete Ty-Rap® portfolio includes cable ties specifically designed for the application. Whether the application requires resistance against extreme temperatures, flames, continuous sunlight and UV radiation, aggressive chemicals or requires heavy tensile strength, ABB has a cable tie solution.

First patented in 1958 as a way to bundle wiring in airplanes, the Ty-Rap® cable tie brand remains a benchmark of excellence and innovation in wire management

 

Benefits

 
The Grip of Steel®: Ty-Rap's non-hygroscopic stainless steel locking device ensures maximum strength and extended useful life
 
Fewer stress points: Ty-Rap's smooth, notchless body reduces the number of stress points to increase its useful life, while ribs and stipples grip the bundle and prevent slipping specifically in vibrating applications.
 
Snag free installation: The low-profile head and its oval shape make it easier to pull bundled cables through bulkheads. Easier on your hands, too.
 
Performance in extreme & harsh environments: available in multiple materials to operate in corrosive, chemicals, hot and cold and other demanding environments.
 

Ty-Rap® cable ties offerings:  

  • Natural
  • UV-resistant
  • Colored
  • Flame retardant
  • Heat stabilized
  • Extra high temperature
  • Weatherable
  • ECTFE
  • ETFE
  • Detectable
  • Railway certified
  • Stainlesss steel
 
ABB introduces the latest innovative addition to its line of Ty-Rap high-performance cable ties — Ty-Rap heat-reactive cable ties. These ties change color from their standard green to translucent when in contact with a high-temperature surface, providing visual indication of overheating equipment or a potential skin burn hazard. 

 

Contact us

Contact us
icon-mail
icon-pin