Contact

Header Top Menu

US Electrification
Twist Tail cable tie
ABB

Twist Tail cable tie

New Twist Tail - fix cable tie on one twist
How does it work? Wrap the Twist Tail™ cable tie around the bundle of cables, bend the excess tail in two directions and twist! The tail breaks right off, leaving no sharp edges to scratch your hands or your cables. It's as simple as that.
 
Features & Benefits
 
New all-plastic cable tie, with unique, patent pending design
Quick and easy to install, no tools required
Strong, made of Polyamide 6.6, with 133N minimum tensile strength
Safe, tail breaks off neat and clean, with no sharp edges
General purpose applications, indoor and outdoor
UL recognised
Available in 3 different lengths and 2 colours (white and UV-resistant black).

Contact us

Contact us
icon-mail
icon-pin