Contact

Header Top Menu

US Electrification
Kindorf Modular Metal Framing Systems
ABB

Kindorf Modular Metal Framing Systems

With the Kindorf® Channel System, all parts fit together all the time, minimizing labor and materials and maximizing flexibility in field applications.

The Kindorf® Channel System is designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and materials. The 1 1/2"  dimension in the channel, hole spacing and fittings means all parts fit together all the time. This modular system provides maximum flexibility in field applications and results is labor savings and reduced material waste.

 

Features

Use the entire section: You are not limited to using only the open-slot side because holes line up on channel and fittings. Using the scribe marks ensures the fittings will work and a straight cut is made.

Considerable field drilling and welding is eliminated: The holes are already there and they are all usable. Back-to-back , side-to-side, side-to-back - all combinations can be made using B-995 Kindorf channel.

Field cutting and layout made simple: 8 scribe marks = 1 foot. Simply count the marks and cut. Position of holes ensures balanced support for trapezes on every piece, thus keeping waste to an absolute minimum.

Modular fittings fasten to bolt side or slot side: Kindorf framing fittings are engineered for versatile use - to meet the greatest number of framing combinations with maximum rigidity and security. Fittings may be fastened to the channel on either the bolt-hole or the slot side.

Products

  • Beam Clamps & Hanger Rod Supports
  • Cable & Mounting Systems
  • Channels, Nuts & Fittings
  • Hardware & Threaded Components
  • Non-Metallic Channel & Accessories
  • Right Angle Slotted Angle Systems
  • Surface Raceway & Lighting Support Systems
  • Wall & Support Brackets
  • Concrete Inserts
  • Conduit, Cable & Pipe Supports
     

 

Contact us

Contact us
icon-mail
icon-pin