Contact

Header Top Menu

US Electrification
Metal Framing and Support Systems
ABB

Metal Framing and Support Systems

 

ABB saves time and labor with its comprehensive lines of metal framing and cable tray, including the industry’s only 100% plated products, our 1 1/2" modular system, and hundreds of accessories to... More

 

ABB saves time and labor with its comprehensive lines of metal framing and cable tray, including the industry’s only 100% plated products, our 1 1/2" modular system, and hundreds of accessories to complete any job.

 

Main products & benefits

Modular framing: With our Kindorf® 1 1/2" modular channel system, all parts fit all the time, providing the maximum number of supports and framing applications with the minimum amount of labor and materials.

Multiple plating options: The choice is Superstrut® for a complete 1 5/8" metal framing system with consistent finishes for the channel, fittings and accessories.

Metal Framing and Support Systems
Kindorf® Modular Metal Framing System
With the Kindorf® Channel System, all parts fit together all the time, minimizing labor and materials and maximizing flexibility in field applications.
Superstrut® Metal Framing System
ABB Superstrut® offers the installer a complete 1-5/8" metal framing system that yields a consistent finish for the channel, fittings, and accessories every time....
Steel City® Hangers, Clamps & Fasteners
Steel City® offers a full complement of hangers, fittings, hardware, threaded rod and accessories to complete any metal framing project.

Contact us

Contact us
icon-mail
icon-pin