Contact

Header Top Menu

US Electrification
QuickTurn™ Basket Tray
ABB

QuickTurn™ Basket Tray

QuickTurn™ prefab fittings save time and money. Cutting fittings for your basket tray installation is labor-intensive and time-consuming. It can also undermine proper grounding. That’s why, in addition to straights, QuickTurn system features a full array of factory-made fittings for turns, T’s and elevation changes. QuickTurn eliminates on-site fabrication and grounding worries, allowing you to install fittings up to 80% faster. And that can make it easier for you to turn a profit.
 

Features

Fittings made simple.
QuickTurn™ factory-made straights and fittings make installation and cable running easier.
• One-tool installation—simplifies the entire process
• A fitting for every need—streamlines work flow and materials handling
• No cutting—eliminates waste
• Low-resistance corner plates—makes pulling cables fast
 
Safety built right in. QuickTurn™’s integrated grounding loops ensure that proper grounding connections are made every time.
 
Durability inside and out. Its high-strength basket design provides structural integrity. And its special post-fabrication powder coat protects all welds from the elements. 
 
A turn for the better. Where do you want to go? QuickTurn™ can take you there, providing a higher level of versatility and control.

Critical Power Social

Contact us

Contact us
icon-mail
icon-pin