Contact

Header Top Menu

US Electrification
Superstrut® Metal Framing System
ABB

Superstrut® Metal Framing System

ABB Superstrut® offers the installer a complete 1-5/8" metal framing system that yields a consistent finish for the channel, fittings, and accessories every time. Superstrut offers a wide range of finishes to ensure your system will withstand the harshest environments.

Options

 
GoldGalv:  All surfaces are protected with  a trivalent chromium finish applied over zinc, creating a chemically bonded non-porous barrier. GoldGalv finishes are applied after cutting and punching which protects all surfaces of the finished product.
 
SilverGalv:  All surfaces are electro-plated with 0.5 mils of zinc after cutting and punching, providing a durable, corrosion resistant product. SilverGalv corrosion resistance is between that of Gold Galv, and Hot Dipped Galvanized products.
 
Hot Dipped Galvanized: The material is zinc coated after fabrication, providing total product protection on all surfaces. 
 
Pre-Galvanized:  A zinc coating is applied by hot dipping the steel at the mill prior to fabrication.
 

Products

  • Beam Clamps
  • Concrete Inserts
  • Fittings & Brackets
  • Pipe Straps, Conduit Clamps & Hangers
  • Slotted Angle Metal Framing
  • Special Metals and Finishes
  • Surface Raceway & Lighting Systems
  • Threaded Products & Hardware
  • Channels
 

Critical Power Social

Contact us

Contact us
icon-mail
icon-pin