Contact

Header Top Menu

US Electrification
Terra AC wallbox
ABB

Terra AC wallbox

The Terra AC electronic vehicle wallbox is the best value residential EV charger on the market. It delivers exceptional quality, and a cost effective solution for residential EV charging.

Benefits

 
  • Space-saving and easy-to-install design
  • Smart functionality for optimized charging
  • Remote software updates
  • Broad range of connectivity options
  • Built-in energy meter for load management
 
Features
 
  • Complys with UL standards
  • Up to 19 kW / 80 A
  • Nema 4 and 4X enclosure
  • Protection IP54, IK10
  • Connectors type 1
  • Overcurrent, overvoltage, undervoltage, ground fault and surge protections integrated

Contact us

Contact us
icon-mail
icon-pin