Contact

Header Top Menu

US Electrification
Residual Current Devices – RCDs
ABB

Residual Current Devices – RCDs

Ultimate protection of people and equipment

Residual Current Devices (RCDs) are the safest device to detect and trip against electrical leakage currents, thus ensuring protection against electric shock caused by indirect contacts. These devices must be used in series with a Miniature Circuit Breaker (MCB) or fuse which protects them from the potentially damaging thermal and dynamic stresses of any overcurrent. They also act as the main disconnecting switches upstream of any derived MCBs (e.g., domestic consumer unit).
 

Features

  • AC, A, B, AP-R types available to ensure protection against all kinds of earth fault currents
  • Rated Currents from 16A up to 125A
  • Rated I∆n Sensitivity 10, 30mA, 100mA, 300mA, 500mA and 1A

 

Benefits

  • Safety performances ensured worldwide by international marks approval
  • High-quality execution and attention to details
  • Complete range of products and related accessories

Contact us

Contact us
icon-mail
icon-pin