Contact

Header Top Menu

US Electrification
ElfaPlus Global
DIN-Rail devices with UL approval
Industrial Solutions

ElfaPlus Global DIN-Rail devices with UL approval

The ElfaPlus* with UL approval cover all needs that a GLOBAL OEM could have in its equipment:

 

  • Line Protection: Branch Circuit Breakers and Supplementary Protection
  • People Protection: UL Recognized GPDs
  • Add on Devices: UL Recognized Add on devices.
  • UL Busbars to connect Branch Circuit Breakers and supplementary protection
  • Equipment Protection: A complete range of SPDs adapted to NEMA electrical nets and new UL Photovoltaic SPDs range.
  • Energy Efficiency: Power Analyzers UL Listed 

 

Features

  • New modular compact standard 35mm DIN-rail mount UL MCBs
  • Complete range of UL489 and UL1077 Miniature Circuit Breakers up to 63A
  • Standard rating of 10kA at 480Y/277 Vac and 240/120Vac
  • Suitable for branch circuit device protection
  • Module width of only 0.71 in (18 mm) per pole
  • Contact position indication (red/green)
  • Possibility for locking the toggle in OFF position
  • Complete range of UL1077 Auxiliaries, Shunt trips and undervoltage bifunctional (wires & bars) strong terminals. UL489 busbars available in the range.
  • The UL MCB range is completed with Ground fault devices, Surge protective devices and Net analyzers.

 

Advantages

ElfaPlus circuit breakers and supplementary protectors provide several advantages which are important to OEMs and global players in the electrical contractors market. These include:

  • Small, compact size
  • Easy installation on DIN-rails
  • Limits let trough current
  • Resetability, more convenient than fuses
  • Electrical auxiliaries for control and status information
  • Extensive variety of accessories
  • Better protection - ElfaPlus supplementary protectors and miniature circuit breakers limit let through current, providing faster separation of the component from the fault, thereby reducing system damage.
  • More selection - More ratings compatible with low-power electronic circuits are available in the range from 0.5 to 10 A.
  • Reduction of nuisance tripping - Available with different trip characteristics to meet the system needs: B, C and D curves, depending on the model.
  • Simple installation - The ElfaPlus products mount easily onto a 35 mm DIN mounting rail.
  • Reverse feeding - Reverse feeding of line power is permitted.
  • Reliability - Each EP miniature circuit breaker has an endurance of 10000 operation cycles and voltage withstand of 6000V impulse rating.
  • Worldwide availability - The ElfaPlus products are available and supported throughout the world by GE Industrial Solutions.

 

Typical Applications

  • Branch circuit protection
  • Convenience receptacle circuit (internal/external)
  • Motor control circuit
  • Load circuit leaving the equipment (external)
  • HACR equipment: heating, air conditioning, refrigeration (internal/external)
  • Power supplies
  • Control instrumentation
  • Relays
  • UPS
  • Power conditioners
Features / Product types EP60 UL EP100 UL EP100 ULH
Standards EN/IEC 60898-1 EN/IEC 60898-1 -
  EN/IEC 60947-2 EN/IEC 60947-2 EN 60947-2
UL approval UL 1077 UL 1077 UL 489
UL-file E151139 E151139 E256870
Short circuit breaking capacity (kA)  6 10 10
Tripping characteristics B, C, D B, C, D B, C, D
Thermal settings ln (A) 0,5-63 0,5-63 0,5-63 (120/240)  0,5-40 (277/480)
Rated voltage AC Un (V) 277/480 277/480 120/240 - 277/480
Rated voltage DC Un (V) 50/110 50/110 60/125
Minimum operating voltage U B min (V) 12 12 12
Selectivity class 3 3 3
Mechanical/electrical endurance 20000/10000 20000/10000 20000/10000
Tropicalisation acc.to IEC 60068-2-28/2-30 95%RH at 55°C 95%RH at 55°C 95%RH at 55°C
Terminal capacity flexible/rigid cable (mm 2 ) 25-35 25-35 25-35
Poles 1, 2, 3, 4 1, 2, 3, 4 1, 2, 3
Weight (g/pole) 125 125 130
CE-marking X X X
UR X X -
CSA, CEC X X -
VDE X X -
NEC, OSHA - - X
Auxiliary contacts yes yes -
Tele U (Undervoltage release) - - -
Tele L (Shunt Trip) yes yes -
Tele MP (Motor Operator) yes yes -
PBS (Panel board switch) - - -
Busbar system pin (top/bottom) yes yes yes
Busbar system fork (top/bottom) no no no
Accessories yes yes yes

 

Related Industries

Contact us

Contact us
icon-mail
icon-pin