TEY Lighting Panel Circuit Breakers
TEY Circuit Breakers have dependable and effective thermal-magnetic trip units with time-current curves designed for easy coordination with upstream main devices. Multiple short circuit tiers (TEY - 14kA, TEYF - 18kA, TEYD - 25kA, TEYH-35kA, and TEYL-65kA) allow the most cost effective ratings for the particular application.
Two and three-pole breakers may be fitted with a range of internal accessories (shunt trip, undervoltage release, auxiliary switch, bell alarm). When fitted to the three-pole mounting base, the TEY family circuit breakers can be used in unit mount/lug-lug type installations.
For product information or questions, call 1-800-431-7867 or 1-800-GE-1STOP.
Features and Benefits
- Thermal-Magnetic Trip System
- Ambient Compensating
- Short Circuit Ratings to: 65kA @ 480/277 VAC
100kA @ 240VAC - 15-125A in 1” Per Pole Spacing
- 1-, 2-, and 3-Pole Versions
- Multiple Short Circuit Tiers
- Cost Effective Protection
- Mounting Base for Unit-Mount Installations
Contact us
Contact us