Contact

Header Top Menu

US Electrification
Circuit Breakers - Residential
Main Circuit Breakers

Main Circuit Breakers

Choose 1" THQL breakers or GE's exclusive 1/2" THQP circuit breakers (THQP are available for most load centers). Both are superior products and because the compact THQPs make the most of available panel space, you can install smaller load centers to save money and space in both new installations and service upgrades.

Features and Benefits

  • 1"or 1/2" breaker sizes available
  • Copper to copper connections, with corrosion-resisting tin plated stabs
  • Every breaker exceeds UL, NEMA, ANSI, CSA requirements
  • 65° C/75° C Conductor Rating
  • Quick make/Quick break box type terminals
  • Handle trips to center position, giving a clear indication of a tripped breaker
  • Multi pole circuit breakers incorporate internal common trip

Applications

  • 15-50A 1/2" THQP, 1 and 2 pole
  • 15-125A 1" THQL, THHQL, and TXQL, 1 pole (15A - 70A), 2 pole (15 - 125A) and 3 pole (15A - 100A)
  • 125-200 1" TQDL and THQDL, 2, 3 pole

 

Contact us

Contact us
icon-mail
icon-pin