Skip to main content

Record Plus FE MCCBs - Previous Generation Circuit Breakers

FE250 - Electronic Trip
This 250A breaker provides up to 100kAIC @ 480VAC in 2 and 3 pole designs. It requires a 1 3/8" pole spacing.

In accordance with the ABB global strategy, the Molded Case Circuit Breakers product line Record Plus FE Frames entered their Classic phase on July 11th, 2019, and will enter Limited phase on January 1, 2020 and Obsolete phase of their life cycle on July 1st, 2020.

ABB’s Electrification – Smart Power business line is announcing the change in status for all FE Molded Case Circuit Breaker products from ACTIVE to LIMITED.

These products will have dimensionally equivalent replacements in the ABB portfolio. Contact your ABB account manager to review alternative solutions such as the Tmax XT product line and Record Plus FG with Premeon Trip Unit.

Your ABB account manager can provide further assistance. Thanks for your attention to this important product notice and your continued support.