Thermal Magnetic E150
Application Flexility
In switchboards, motor control centers and lighting and in power panelboards. GE by ABB molded case circuit breakers are being used to provide reliable circuit protection. Molded case circuit breakers in individual enclosures are also being used in numerous applications.
Minimum Downtime
Downtime is reduced and fuse replacement is eliminated with circuit breakers. In case of overload or short circuit, the breaker trips, opening the circuit and protecting the conductors. When normal conditions are restored, the breaker can be closed ("ON") again.
Features and Benefits
- Molded Case
- Thermal Magnetic Trip
- Proven Reliability
- Provide Cost effective Solutions
- Multiple types to fit in your application
Contact us
Contact us