Thermal Magnetic Molded case circuit breakers - Previous
Thermal magnetic Molded case circuit breakers - a history of reliability
Features
- Available up to 1200A, our full range of thermal magnetic trip molded case circuit breakers offer a proven solution:
- F225, J600, K1200: 2-3 poles, 600VAC, up to 500VDC
- UL489, CSA 22.2
Accessories
- Bell alarm switch
- Auxiliary switch
- Shunt trip
- Under-voltage release
- Flange-mounted and door-mounted operators
- Motor operators, mechanical interlocks, and locking devices
- Mounting kits, lugs, sensors
Contact us
Contact us