Contact

Header Top Menu

US Electrification
Conduit and Fitting Systems
ABB

Conduit and Fitting Systems

An electrical system is only as reliable as its conductors and conduit systems & fittings which provide unsurpassed protection for wire and cables in the most demanding applications: power generation,... More
An electrical system is only as reliable as its conductors and conduit systems & fittings which provide unsurpassed protection for wire and cables in the most demanding applications: power generation, robotics, food processing, refining, waste water treatment, rail rolling stock & trackside, infrastructure, offshore drilling, mining, wind turbines, solar panels, off-road vehicles and many more. 
 
 

Our conduit & fittings offer solutions for:

  • Extreme temperature protection
  • Corrosive & harsh environment protection
  • Liquid ingress protection
  • Explosive environment protection
  • Continuous operation
  • Reduced installation time & cost
 
 

Fittings
ABB fittings and cable protection systems, offered under a number of brand names, are made to the highest quality standards and can be developed to meet any customer requirement.

Carlon PVC Elbows and Fittings
Carlon® offers one of the most complete lines of non-metallic elbows and fittings in the electrical industry, with products designed for use above- and below-ground.
HarnessFlex® Hinged Fittings
Harnessflex hinged fittings are designed to protect against liquid ingress, excessive cable strain and mechanical abrasion.
HarnessFlex® Sealed Fittings
Designed to protect against high-pressure washing, excessive cable strain, and mechanical abrasion.
HarnessFlex® TempGuard Fittings
Designed to operate at temperatures up to 200°C, Harnessflex® TempGuard® systems provide a complete high-temperature cable protection solution for the automotive market.
Red Dot® Rigid Fittings
Red Dot® rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid and IMC conduits.
Steel City® Commercial Fittings
Steel City® fittings, manufactured to strict tolerances for consistent performance, set industry standards for quality and innovation with the most complete product line...
T&B® Cord and Cable Fittings
T&B® cord and cable fittings provide high performance, easier installation and a broad product range.
T&B® Liquidtight Fittings for flexible conduits
T&B® Liquidtight Fittings for flexible conduits are suitable for a wide range of installations. Our Liquidtight fittings are designed to stand up to demanding wet and...
T&B® Rigid Fittings
ABB Installation Products pioneered many industry-standard rigid fittings including Chase® nipples and Erickson® couplings. The innovation continues with BlueKote® conduit...

Flexible Conduits
Flexible conduit systems for critical power and data cable protection.

ABB food & beverage conduit system
Our food and beverage conduit systems, are designed to protect complex equipment with sensitive electrical wiring systems, controls, and automation.
PMA® Nylon Flexible Conduit Systems
PMA offers a large range of very different mono- and multilayer conduit types that fulfill high technical demands. Conduit sizes range from 4.5 mm to 125 mm diameters, from...
Adaptaflex® flexible non-metallic conduit systems
Adaptaflex is available in many different materials, ranging from lightweight to heavyweight with nominal conduit sizes from 10mm up to106mm.
Adaptaflex® metallic conduit system
Adaptaflex has a wide selection of metallic conduits and metallic conduit systems manufactured either in galvanized steel or stainless steel.
HarnessFlex® Specialty Conduit Systems
HarnessFlex® Specialty Conduit Systems provides superior protection for automotive wiring harnesses.
Kopex-Ex® Explosion Protective Conduit System
Kopex-Ex flexible conduit systems deliver significant safety benefits across a range of industries where hazardous areas exist or hazardous manufacturing processes are...
Steel City® Conduit Systems
ABB Steel City® Conduit Systems provides cable protection system solutions primarily for commercial construction applications such as light industrial facilities, office...
T&B Liquidtight™ Flexible Conduits
The ABB T&B Liquidtight Systems® flexible metallic conduit solutions include a broad product range that is unmatched in the market, including solutions for general...

Rigid Conduits
ABB Rigid fittings and cable protection systems, offered under a number of brand names, are made to the highest quality standards and can be developed to meet any customer requirement. ABB an industry innovator for more than 100 years, offers conduit systems and cable protection solutions for every electrical need, from the most basic requirements to the most sophisticated, in all price ranges and all specified materials, from the smallest jobs to the largest projects.

Carlon® PVC conduit, elbows and fittings
Carlon® offers one of the most complete lines of non-metallic elbows and fittings in the electrical industry, with products designed for use above- and below-ground.
PMA® Nylon Flexible Conduit Systems
Ocal® Corrosion-resistant conduit systems represent a complete corrosion protection package for your entire conduit system. With Ocal® PVC-coated conduit and fittings, you...

Contact us

Contact us
icon-mail
icon-pin