Contact

Header Top Menu

US Electrification
Adaptaflex® Metallic conduit systems
ABB

Adaptaflex® Metallic conduit systems

Adaptaflex® has a wide selection of metallic conduit systems manufactured either in galvanized steel or stainless steel. Our range provides solutions for liquid resistant applications, with additional options for liquid tight conduit for especially demanding environments.
 
Overbraided conduits are particularly suitable for installation in abrasive environments. Where applications call for enhanced low fire hazard properties or EMI screening then there is the option of high specification tinned copper overbraiding for greater EMI protection levels.

Advantages

  • High compression/crush strength
  • Tensile strength - pull off load under tension
  • Impact resistance
  • Inherent fire protection on uncoated versions
  • Corrosion resistant - stainless steel options
  • Braided - High level EMI screening with tinned copper overbraiding

Contact us

Contact us
icon-mail
icon-pin