Contact

Header Top Menu

US Electrification
Carlon PVC conduit, elbows and fittings
ABB

Carlon PVC conduit, elbows and fittings

Carlon® offers one of the most complete line of non-metallic elbows and fittings in the electrical industry, with products designed for use above- and below-ground.
 

Features

 
Ease of Installation: Non Metallic elbows and fittings are 1/4 to 1/5 the weight of metallic systems, can be installed in less than half the time and are easily fabricated on the job.
 
Safety:  Because Carlon non-metallic elbows and fittings don't conduct electricity, the system is safe. 
 
Ready for Outdoors:  Carlon’s Schedule 40 and 80 elbows and fittings resist sunlight and are listed for exposed outdoor use and, with expansion parts in place, the entire system responds well to temperature change.
 
No Corrosion:  Manufactured to meet a broad range of NEMA and federal specifications, Carlon systems never rust or corrode.
 

Products

  • Carflex Liquidtight Flexible Conduit & Fittings
  • Carlon Conduit Bodies & Fittings
  • Elbows, Sweeps & Accessories
  • P&C Flex Conduit & Fittings
  • Spacers

Contact us

Contact us
icon-mail
icon-pin