Contact

Header Top Menu

US Electrification
Fittings
ABB

Fittings

ABB fittings and cable protection systems, offered under a number of brand names, are made to the highest quality standards and can be developed to meet any customer requirement.
 

Products

Carlon®... More
ABB fittings and cable protection systems, offered under a number of brand names, are made to the highest quality standards and can be developed to meet any customer requirement.
 

Products

Carlon® non metallic fittings offer guarantees against rust, corrosion and high resistance to sunlight.
 
Red Dot® rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid and IMC conduits.
 
Steel City® Commercial Fittings manufactured to strict tolerances for consistent performance, set industry standards for quality and innovation with the most complete product line anywhere.
 
T&B® Cord and Cable Fittings include a complete line of rugged, reliable cord and cable fittings that are easy to install while offering long life and high-performance in all applications.
 
T&B® Fittings offer a large variety of materials, unique features and manufacturing methods each carefully selected to address the end user needs.
 
T&B® Liquidtight Fittings stand up to demanding wet and corrosive environments, including power generation, petrochemical, paper mills, food, beverage, pharmacuetical plants and anywhere high performance is required.
 
Harnessflex® Hinged, Sealed, and Tempguard range
 
 
 
 
Fittings
Carlon PVC Elbows and Fittings
Carlon® offers one of the most complete lines of non-metallic elbows and fittings in the electrical industry, with products designed for use above- and below-ground.
HarnessFlex® Hinged Fittings
Harnessflex hinged fittings are designed to protect against liquid ingress, excessive cable strain and mechanical abrasion.
HarnessFlex® Sealed Fittings
Designed to protect against high-pressure washing, excessive cable strain, and mechanical abrasion.
HarnessFlex® TempGuard Fittings
Designed to operate at temperatures up to 200°C, Harnessflex® TempGuard® systems provide a complete high-temperature cable protection solution for the automotive market.
Red Dot® Rigid Fittings
Red Dot® rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid and IMC conduits.
Steel City® Commercial Fittings
Steel City® fittings, manufactured to strict tolerances for consistent performance, set industry standards for quality and innovation with the most complete product line...
T&B® Cord and Cable Fittings
T&B® cord and cable fittings provide high performance, easier installation and a broad product range.
T&B Liquidtight Systems Metallic fittings
T&B® Liquidtight metallic fittings cover the widest range of trade sizes, application-specific solutions, and ingress protection ratings covering UL, CSA, NEMA and IEC IP...
T&B® Rigid Fittings
ABB Installation Products pioneered many industry-standard rigid fittings including Chase® nipples and Erickson® couplings. The innovation continues with BlueKote® conduit...

Contact us

Contact us
icon-mail
icon-pin