Contact

Header Top Menu

US Electrification
HarnessFlex Sealed Fittings
ABB

HarnessFlex Sealed Fittings

Designed to protect against high-pressure washing, excessive cable strain and mechanical abrasion.

Features & benefits

  • The anti-vibration spring clips can be released easily if access is needed - no tool required
  • In order to maintain the IP rating of the sealed fittings face sealing washers must be used with all threaded fittings
  • Our sealed T & X pieces and sealed manifolds have inspection covers, which can be removed during installation to aid cable routing

 

Products

  • Straight fittings
  • 90 elbow
  • 90 flange
  • T-piece
  • X-piece
  • Multiway
  • Circular UNEF connector interfaces
  • Solenoid connector interfaces
  • Cable glands
  • Reducing sealing bushes
     

Contact us

Contact us
icon-mail
icon-pin