Contact

Header Top Menu

US Electrification
HarnessFlex TempGuard Fittings
ABB

HarnessFlex TempGuard Fittings

Designed to operate at temperatures up to 200°C, TempGuard® systems provide a complete high temperature cable protection solution for the automotive market
 
 

The required reduction in emissions, along with changes to engine design to improve safety, reduce noise and improve efficiency, have resulted in higher engine temperatures. This has led to the automotive industry needing a complete and effective solution to protect the wiring and connectors in their engines.

ABB's Harnessflex product lines were designed to meet this market demand,  with the creation of the TempGuard range of high temperature conduits and fittings, designed to operate at temperatures up to 200°C. 

Features & benefits:

  • High temperature resistance (up to 200ºC) - full system offering greater protection for wiring
  • Very high flexibility & fatigue life
  • Protection from heat, abrasion, vibration and automotive fluids in all harness routing areas
  • High temperature polyamide fittings and co-polyester conduit
  • UL94 V2 certified fittings
  • Tested for tensile and impact strength

 

Products:

  • HTC conduit - Standard weight high temperature conduit with high compression strength and excellent chemical resistance. Suited to applications where elevated temperatures are present
  • TempGuard external hinged fittings - Enhanced high temperature protection for high temperature wiring
  • TempGuard two-piece fittings - Fittings providing protection for in-line connectors, fuse links, circuit breakers and splicing areas
  • TempGuard connector interfaces - Protection for OEM connectors against high pressure wash-down, excessive cable strain and mechanical abrasion 

Contact us

Contact us
icon-mail
icon-pin