Contact

Header Top Menu

US Electrification
Red Dot® Rigid Fittings
ABB

Red Dot® Rigid Fittings

Red Dot® rigid aluminum conduit bodies, gaskets and covers offer a wide selection of junctions for rigid and IMC conduits.

Features

 
• Copper-free* aluminum provides increased corrosion resistance
• Precision-cast and machined surfaces permit safer wire pulling
• Clean cover edges provide good gasket sealing
• Precision NPT threaded and set screw hubs enable trouble-free field installation for rigid, IMC or EMT conduit
• Retained deep-slotted stainless steel cover screws for faster installation
• Clear UL, CSA and cubic-content markings speed approval by inspectorsAll PVC boxes are listed to UL514C
• All PVC boxes are listed for masonry walls
• All PVC boxes are UL® Classified for two-hour fire wall and/or fire ceiling
• All PVC boxes meet NEMA OS-2
• All PVC boxes are permissible for use with 90°C conductors
• UL File E11461 and R9140
 

Contact us

Contact us
icon-mail
icon-pin