Contact

Header Top Menu

US Electrification
Star Teck Series
ABB

Star Teck Series

Hazardous location glands for Teck cable

STX is the original STAR TECK® fitting for hazardous locations.
 

 

Features

  • Excellent solution for hazardous location
  • Excellent pullout strength
  • Robust metallic construction
  • Quick and easy installation without disassembly
  • Extended clamping Range taking
  • Provides grounding continuity of cable armour
  • Safe operating temperature range: -40ºC to +90ºC (-40°F to +194°F)
  • Type 4/4x IP rating
 

Materials

  • Copper free aluminium Zinc Plated Steel
  • PVC coating available for both materials
 
Suitable for use with Teck and ACWU cable 
 

Applications

  • Provides means for passing jacketed metal clad cables through a bulkhead or enclosure in industrial and hazardous areas
  • Oil and Gas Industry, Chemical and Industrial markets
  • Construction and installation zones where metal clad cables are specified

Contact us

Contact us
icon-mail
icon-pin