Contact

Header Top Menu

US Electrification
T&B Liquidtight Fittings
ABB

T&B Liquidtight Fittings

T&B® Liquidtight Fittings for flexible conduits are suitable for a wide range of installations.  Our Liquidtight fittings are designed to stand up to demanding wet and corrosive environments, including power generation, petrochemical, paper mills, food, beverage, pharmaceutical plants and anywhere high performance is required.
 
 
 
Features
 
Available in Steel, Stainless Steel, Aluminum and High Temperature.
 
No Moisture Pooling:  The distinctive pumpkin-like appearance and unique gland nut on T&B Liquidtight fittings deflects water away from the connector and prevents pooling.
 
Double-Beveled Sealing:  T&B Liquidtight's unique sealing mechanisms, made from high-temperature rated thermoplastic in a distinctive blue coloring, can't be installed backwards -- error-free installation designed in.
 
Infinitely Adjustable:  Save time and money with revolver grounding fittings that use an infinitely adjustable rotating ground lug.
 

Products

 
  • Type A Liquidtight Fittings & Flexible Metallic Conduits
  • Type B Liquidtight Fittings and flexible non-metallic conduit
  • Kopr-Shield
  • 52 & 53 Series Liquidtight Fittings & Flexible Metallic Conduits
  • Liquidtight Flexible Metal Conduits
 
 

Contact us

Contact us
icon-mail
icon-pin